General Information
Schmalz's vacuum handling devices make your processes more efficient and more ergonomic. Our line of products ranges from the lifting devices vacuum tube lifters Jumbo and vacuum lifting devices VacuMaster, to cranes and crane systems, and up to operating equipment.
Our handling systems are compliant to the machinery directive CE and all valid laws of the European Union. All our devices are marked with the CE lable, are individually tested before shipment and are delivered with a declaration of conformity, the operating and maintenance instructions
Vacuum Tube Lifters Jumbo
The vacuum tube lifters Jumbo is appropriate for light- and medium-weight workpieces. It lifts the workpiece by exclusively using vacuum as a medium.
A control unit with the appropriate suction pads is attached to the vacuum lifting tube. The tube is evacuated and aspires the workpiece in. At the same time, the tube is contracted and lifts the workpiece.
The various load classes permit selection of the best vacuum tube lifters Jumbo for handling the desired workpiece.
Vacuum Lifting Devices VacuMaster
VacuMaster vacuum lifting devices are the ideal working materials for handling metal sheets, glass panes, wood and concrete sheets, etc., with a weight of up to 2,000 kg. The retention process is implemented with the vacuum lifting devices VacuMaster device. Secure lifting and moving of the load occurs with a crane.
Selection Assistant
This overview simplifies the decision between the lifting devices vacuum tube lifters Jumbo and vacuum lifting devices VacuMaster for you.
Cranes and Crane Systems
Schmalz's slewing cranes and crane systems, because of their efficiency, maximize the internal flow of materials and at the same time meet the demands of ever-increasing requirements in the intralogistics area. Different operating ranges, load classes and crane rails made from aluminium or steel permit the use in variegated applications. The cranes in standard version are designed for indoor use.
Slewing cranes and crane systems with aluminium crane rail
- High degree of mobility
- Low moving mass
- Ergonomic handling
- Modern, attractive design
- Aluminium components are anodised (natural colour)
Slewing cranes and crane systems with steel crane rail
- Suitable for heavier loads
- Longer jib lengths possible
- Low design
- Steel components are coated (RAL 7035, light grey) or galvanised
Workshop Equipment
Indispensable helpers in trade and industry.
Vacuum Work Stand
If you want to mount and machine small workpieces without damage, you are in the right place here. By optionally using controlled vacuum generators, you save energy and reduce noise emission.
Vacuum Workbenches
For damage-free mounting of workpieces made from the most varied materials, the vacuum workbenches were developed. By optionally using controlled vacuum generators, you save energy and reduce noise emission.
Transport Trolleys
Do you have the task to set down and transport parts while being gentle to the workpieces? Then you need a trolley! Parts are stored here in the smallest possible space.
Transport Vehicles
The sheet transport vehicles is the ideal assistant when vertically- or horizontally-mounted saws are to be loaded or unloaded. You will be persuaded by the maximum load and the maximum sheet format.
Wall Rack
If parts must be deposited at a particular location while being gentle on the workpieces, wall rack is used. Long lifetime and many shipped storage units reflect robustness and the high standards of quality.
Search
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
Contact
Are you interested in our products or do you have further questions? Call us 919 7130880 or contact us via our contact form.
More...Schmalz Media Center
You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.
More...