Specialized Vacuum Lifting Devices
The specialized vacuum lifting devices are available in the following versions:
Vacuum Lifting Device VacuMaster Glass
The vacuum lifting device VacuMaster Glass is ideal for a safe and ergonomic handling of glass workpieces outdoors. VacuMaster Glass is attached to the site crane and effortlessly lifts loads up to 600 kg. The workpieces are held by up to eight suction plates. Only vacuum is used to hold the workpiece in place.
Vacuum Lifting Device VacuMaster Coil
The vacuum lifting device VacuMaster Coil was designed especially for handling coils and split-strip rings. It is particularly appropriate for horizontal loading of workpieces from the palett and subsequent vertical insertion in a decoiler mandrel.
Vacuum Lifting Device VacuMaster Box
The flipping over of bulky metal boxes, such as safes, air conditioners, large household appliances and control cabinets is possible at the push of a button for up to 250 kg.
Vacuum Lifting Device VacuMaster Multi
Large-format porous or solid plates, such as chip, MDF, OSB boards, sheetrock, drywall or plastic boards can be effortlessly moved and swivelled with the vacuum lifting device VacuMaster Multi by only one person.
Vacuum Lifting Device VacuMaster RE
Horizontal handling of coated or uncoated wooden and plastic sheets is made possible by the vacuum lifting device VacuMaster RE. It is particularly appropriate for loading of horizontal saws from the pallet stack, as well as for picking sheets from cantilever-type shelves.
Vacuum Lifting Device VacuMaster HHVM
The vacuum lifting device VacuMaster HHVM is appropriate for handling of coated or uncoated wooden and plastic sheets. Its special design permits picking sheets from vertical storage and also loading vertically- and horizontally-mounted saws.
Vacuum Lifting Device VacuMaster VHB
Unwieldy planks, sheets and beams can be handled fatigue-free and ergonomically with the vacuum lifting device VacuMaster VHB by only one person.
Vacuum Lifting Device VacuMaster Window
Sensitive glass panels and windows are easily handled by the vacuum lifting device VacuMaster Window because of its ergonomic operation and low weight.
Vacuum Lifting Device VacuMaster Light
The vacuum lifting device VacuMaster Light is particularly suited for handling solid or slightly porous workpieces, such as barrels, furniture parts or profiles. Ergonomic operation and low weight permit fatigue-free working.
Search
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
Schmalz Media Center
You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.
More...