Lifting Device VacuMaster RE

Horizontal handling of coated or uncoated wooden and plastic sheets is made possible by the VacuMaster RE. The lifting device is particularly appropriate for loading of horizontal saws from the palett stack and for picking sheets from cantilever-type shelves.

The VacuMaster RE lifting device contains a vacuum generator ("ejector") and two vacuum circuits. An acoustic alarm and a vacuum reservoir ensure secure handling.

The lifting device is appropriate for a burden of 250 kg.


Technical Data

Click in the Table to Enlarge.

Spiral hose

  • Spiral hose for flexible length compensation in vacuum and compressed-air.

Feed hose VSL

  • Feed hose for the compressed air supply of the pneumatic vacuum generator

Chain Hoists

  • High safety level thanks to low voltage on the controls

  • Long operating lifetime thanks to limit switches

  • Precise and careful positioning thanks to two-speed control

  • Fast working thanks to high lifting speeds

  • Optionally with frequency regulation for very precise positioning, particularly suitable for handling fragile parts or for assembly operations



Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Schmalz Media Center

Vacuum Tube Lifter JumboFlex

You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.

More...