Lifting Device VacuMaster Basic
The lifting device VacuMaster Basic is suitable for, among other things, handling of plates and barrels. The vacuum lifting device's high degree of convertibility is ensured by pump sizes, handlebar lengths, suction plates, longitudinal and cross beams which can be individually adjusted to the specific application. The longitudinal beam includes an integrated vacuum reservoir and distributor.
Ergonomic work is made possible by the handlebar. The warning unit and a check valve guarantee a high degree of occupational safety.
Workpieces can be optionally swivelled by 90° or flipped over by 180° with the VacuMaster Basic. This device is appropriate for use in lifting borders of 125 to 750 kg.
Construction, Function and Performance of the Lifting Device VacuMaster
Functionality:
- Long lifetime due to extremely robust construction
- Individual adaptation of the device with a compact modular system
Safety:
- Audible warning in the case of a power failure
- Large vacuum reservoir
- Unique manual slide valve prevents incorrect operation
- Clearly visible manometer
- High availability due to maximum reliability
Ergonomy:
- Easy handling thanks to low intrinsic weight
- All controls easily accessible
- Compliance with the latest ergonomic knowledge protects user's health
Technical Data
Horizontale Handling
Swivelling Workpieces by 90°
Turning Workpieces by 180°
Lifting Device VacuMaster – Comprehensive Basic Configuration
- Extremely versatile vacuum lifting device
- Pump size, operator-handle length, suction pads, main and cross beam can be selected to match specific applications
- Main beam with integrated vacuum reservoir and distributor
- Ergonomic operator handle
- Electronic warning device, non-return valve
- Optionally with 90° swivelling or 180° turning of the load
A Modular System for Optimal Adaptation
Ergonomic Operator Handle
- Fatigue-free work thanks to the ergonomic arrangement of all control elements
- Easy operation because all main controls are mounted directly on the handle
- Individual handle lengths to match the maximum workpiece dimensions
Unique Manual Slide Valve
- Incorrect operation prevented by non-pinching locking element
- Easy operation, even when wearing gloves
- Double actuation prevents inadvertent dropping of the load
Basic Module with Integrated Functions
- Extremely insensitive to dirt
- Components protected by a robust sheet-metal cover
- Easy operation thanks to easily legible, integrated meters
- Vacuum generator easily accessible for maintenance
Long-Life Vacuum Generators
- Pump size can be selected to match the properties of the workpiece
- Regulated vacuum generators, pump with energy-saving function (Comfort model)
- Country-specific voltages in the range 200-575 V, 50/60 Hz available
Aluminum Main Beam with Integrated Vacuum Reservoir and Distributor
- Fast gripping of workpieces thanks to the large integrated vacuum reservoir
- Load is not dropped even in the case of a power failure
- Compact design due to integrated vacuum distributor
- Corrosion-resistant
Lateral Crossbeam
Use of a modern technical plastic material
- Easy sliding of the cross beam and the suction pads without scratching
- Low intrinsic weight
- Tested functionality and high reliability
Suction Plate Holder
Use of a modern technical plastic material
- Easy sliding of the cross beam and the suction pads without scratching
- Low intrinsic weight
- Tested functionality and high reliability
Suction Plate
Large range of suction pads
- Individual adaptation of the suction pads to the size and weight of the workpiece
- Suction plates SPU for lifting workpieces with smooth surfaces
- Suction plates SPK for lifting workpieces with structured surfaces such as checker plates
Chain Hoists
- High safety level thanks to low voltage on the controls
- Long operating lifetime thanks to limit switches
- Precise and careful positioning thanks to two-speed control
- Fast working thanks to high lifting speeds
- Optionally with frequency regulation for very precise positioning, particularly suitable for handling fragile parts or for assembly operations
Crane Systems
Designed specifically for use with VacuMaster
- High mobility thanks to low moving mass
- Optimized overall height, can also be used in head-rooms
- Perfect power connections (electricity, compressed air, vacuum)
- Suitable for heavy loads, optionally available with electrically driven movement of the trolley and crane and electric swiveling
Suction Pad Disconnection
The valve for deactivating individual suction pads or beams simplifies the handling of workpieces of varying shapes and sizes.
CEE Plug
CEE plug and coupling for quick disconnect of power to the vacuum lifting device.
Parking Feet
Parking feet for preventing damage to the suction pads.
Water Separator
Suspension Eye
Suspension eye for horizontal alignment of the lifting device VacuMaster
Chain Hoists
- High safety level thanks to low voltage on the controls
- Long operating lifetime thanks to limit switches
- Precise and careful positioning thanks to two-speed control
- Fast working thanks to high lifting speeds
- Optionally with frequency regulation for very precise positioning, particularly suitable for handling fragile parts or for assembly operations
Vacuum Lifting Device VacuMaster Basic Ensures a High Degree of Work Safety when Handling Metal Plates
The vacuum lifting device VacuMaster Basic is the ideal tool for handling Metal sheets. Its ergonomic operator handle makes the work easier, without endangering the employees health.
Vacuum Lifting Device VacuMaster Basic Device Simplifies Loading of CNC Machine Tools
The vacuum lifting device VacuMaster Basic is suited for one-person handling of metal sheets. The lifting aid impresses with its operator handle which allows the work to be performed easily thanks to the ergonomic arrangement of the operating units.
General application reports
Find further reports in the section "Applications". Gain insight of our products in action.
Search
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
Schmalz Media Center
You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.
More...
