Lifting Device VacuMaster Eco
Horizontal handling of smooth and airtight workpieces is possible when using the VacuMaster Eco lifting device. The battery-operated warning unit with battery test function ensures a high degree of occupational safety. The VacuMaster Eco lifting device is independent of external energy and thus can be used especially flexibly.
The VacuMaster Eco self-powered vacuum lifting device operates with the existing force of the hoist alone. This force generates the vacuum required for the holding power at the start of the lifting process independent of the respective load weight. To do this, the VacuMaster Eco vacuum lifting device hanging on a hoist is simply lowered on the load to be lifted until the chains are slack. The valve is now switched and the load is picked up. The vacuum is quickly generated in seconds during the lifting process. The load is then picked up in a completely secure way with the subsequent upward movement of the hoist and is ready for further transportation. To lower the load, the hoist is simply lowered again until the chains are slack. The vacuum lifting device releases the load and is ready for subsequent transportation. No electricity, compressed-air or other energy source is required as the laws of physics and a smooth, airtight surface of the material to be transported are sufficient for the generation of the vacuum.
The design is similar to that of the VacuMaster Basic and Vario, and the approved burden is 250 to 1,000 kg.
Construction, Function and Performance of the Lifting Device VacuMaster
Functionality:
- Long lifetime due to extremely robust construction
- Individual adaptation of the device with a compact modular system
Safety:
- Audible warning in the case of a power failure
- Large vacuum reservoir
- Unique manual slide valve prevents incorrect operation
- Clearly visible manometer
- High availability due to maximum reliability
Ergonomy:
- Easy handling thanks to low intrinsic weight
- All controls easily accessible
- Compliance with the latest ergonomic knowledge protects user's health
Technical Data
The table does not contain the new VacuMaster Eco 75. It can handle workpieces with loads weighing up to 75 kg. Its compact design allows it to handle various workpieces quickly, efficiently and ergonomically, thereby increasing the productivity of the work process.
Lifting Device VacuMaster – Comprehensive Basic Configuration
- Extremely versatile vacuum lifting device
- Pump size, operator-handle length, suction pads, main and cross beam can be selected to match specific applications
- Main beam with integrated vacuum reservoir and distributor
- Ergonomic operator handle
- Electronic warning device, non-return valve
- Optionally with 90° swivelling or 180° turning of the load
A Modular System for Optimal Adaptation
Ergonomic Operator Handle
- Fatigue-free work thanks to the ergonomic arrangement of all control elements
- Easy operation because all main controls are mounted directly on the handle
- Individual handle lengths to match the maximum workpiece dimensions
Basis Module (using VacuMaster Eco Mini as an example)
- Minimum sensitivity to dirt
- Simple to use thanks to easily readable, integrated display instruments
- Easy operation thanks to easily legible, integrated meters
- Integrated, battery-operated warning device
Aluminum Main Beam with Integrated Vacuum Reservoir and Distributor
- Fast gripping of workpieces thanks to the large integrated vacuum reservoir
- Load is not dropped even in the case of a power failure
- Compact design due to integrated vacuum distributor
- Corrosion-resistant
Lateral Crossbeam
Use of a modern technical plastic material
- Easy sliding of the cross beam and the suction pads without scratching
- Low intrinsic weight
- Tested functionality and high reliability
Suction Plate Holder
Use of a modern technical plastic material
- Easy sliding of the cross beam and the suction pads without scratching
- Low intrinsic weight
- Tested functionality and high reliability
Suction Plate
Large range of suction pads
- Individual adaptation of the suction pads to the size and weight of the workpiece
- Suction plates SPU for lifting workpieces with smooth surfaces
- Suction plates SPK for lifting workpieces with structured surfaces such as checker plates
Chain Hoists
- High safety level thanks to low voltage on the controls
- Long operating lifetime thanks to limit switches
- Precise and careful positioning thanks to two-speed control
- Fast working thanks to high lifting speeds
- Optionally with frequency regulation for very precise positioning, particularly suitable for handling fragile parts or for assembly operations
- High mobility thanks to low moving mass
- Optimized overall height, can also be used in head-rooms
- Perfect power connections (electricity, compressed air, vacuum)
- Suitable for heavy loads, optionally available with electrically driven movement of the trolley and crane and electric swiveling
Crane Systems
Designed specifically for use with VacuMaster
Parking Feet
Parking feet for preventing damage to the suction pads.
Chain Hoists
- High safety level thanks to low voltage on the controls
- Long operating lifetime thanks to limit switches
- Precise and careful positioning thanks to two-speed control
- Fast working thanks to high lifting speeds
- Optionally with frequency regulation for very precise positioning, particularly suitable for handling fragile parts or for assembly operations
Vacuum Tube Lifter VacuMaster Eco Provides an Energy-Independent Solution for Handling Aluminum and Metal Plates
The vacuum lifting device VacuMaster Eco provided the perfect solution for horizontally lifting the aluminium and metal plates and depositing them on CNC machine tool.
General application reports
Find further reports in the section "Applications". Gain insight of our products in action.
Search
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
Contact
Are you interested in our products or do you have further questions? Call us 919 7130880 or contact us via our contact form.
More...Schmalz Media Center
You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.
More...
