Chain Hoists

Schmalz offers chain hoists for save handling of work pieces. The chain hoisit are available for loads from 80kg up to 2000kg.

A final shut-down of the hoist guarantees a long lifetime for Schmalz's chain hoists. In addition, low voltage at the control element ensures a high degree of safety.

With the two-stage speed control, workpieces are positioned exactly and gently. At the same time, rapid and secure work is guarantee by the rapid hoisting speed.
The user also has a choice of drives: versions with either a dual-speed drive (two lift speeds) or a frequency-controlled drive (continuously adjustable lift speed) are available.

What they share is their compact-robust design: the aluminum die-cast housing with cooling fins and a gear limit switch as standard give the SCH chain hoists their high stability and long service life, even under extreme use.

The gear unit’s helical gearing operates extremely quietly. The Schmalz chain hoists satisfy the high standards of operational safety as well. Three things make this possible: a low control voltage of 42 V, an optimized connection between sliding clutch and brake, and an emergency-stop function. In addition to the trusted Schmalz quality, a two-year warranty provides economic security.


Click in the Table to Enlarge.


Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Contact

Are you interested in our products or do you have further questions? Call us 919 7130880 or contact us via our contact form.

More...

Schmalz Media Center

Vacuum Tube Lifter JumboFlex

You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.

More...